目錄: GEKA by KARASTO
Created: 09.02.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
GEKA by KARASTO
07.2111-GEKA® plus threaded parts 360 with male thread-G3/4
GEKA by KARASTO
Quick couplings
Quick couplings rotatable
Powered by
CAD模型選擇
{geka/quick_couplings/quick_couplings_rotatable/hose_pieces_360_aussen.prj},{NB=07.2111},{INFO1=KARASTO Armaturenfabrik Oehler GmbH},{INFO2=GEKA plus threaded parts 360 with male thread},{AG=G3/4},{PMAX=40},{MAT=Brass},{MX=0.220},{ZT=74199990},{VE1=10},{VE2=70},{HX=56.000},{WX=14.0},{ARTNR=07.2111},{V=2},{NDM=18.6},{SW=32}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
GEKA by KARASTO
Description
GEKA® plus threaded parts 360 with male thread
Bill of material
07.2111-GEKA® plus threaded parts 360 with male thread-G3/4
Company
KARASTO Armaturenfabrik Oehler GmbH
Description
GEKA® plus threaded parts 360 with male thread
Bill of material
07.2111-GEKA® plus threaded parts 360 with male thread-G3/4
07.2111-GEKA® plus threaded parts 360 with male thread-G3/4
External thread
G3/4
G3/4
Maximum operating pressure
40
bar
Material
Brass
Weight
220
220
g
Customs tariff number
74199990
Pieces per packaging unit
10
Stck
Outer box pieces
70
70
Stck
Article number
07.2111
07.2111
Previews
3D
2D
下載CAD模型
生成CAD模型