??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
GEI 2
Bill of material
07105201
MD01
VAR__MANUID_
07105201
Short Description
GEI 2
Long Description
Mounting plate, Insulating material, for individual use, with attachment set, Material thickness: 6 mm, <br /><strong>Dimensions: </strong>300 x 300 x 6 mm
International product number
4013902339006
Product number of the Manufacturer
07105201
Manufacturer Name
Spelsberg
Manufacturer Type Description
GEI 2
EF000215
EV000154
EF013236
true
EF013237
true
Minimum Order Quantity
1
WEIGHT
0.763
LENGTH
300
WIDTH
300
DEPTH
6
CUSTOMS_TARIFF_NUMBER1
39204990
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
DE
MD04
MD04
Previews
3D
2D
Download CAD models