??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HEFA
Description
GEG - Guide shaft - left end external thread type - pipe type
Bill of material
GEGBE-D6-L25-F2-B0-P6
CNSORDERNO
Code
Types
Tube_type
D_tolerance
g6
Material_(international)
GCr15
Material_(solar)
SUJ2
Surface_treatment
Hardness
High_Frequency_quenching,effective_hardening_depth_58HRC
Dg6
mm
Dg6t
-0.004/-0.012 mm
L
mm
Enter value for L
mm
cm
inch
ft
F
mm
Enter value for F
mm
cm
inch
ft
B
mm
p
mm
d
2 mm
R
0.3 mm
R
0.3 below mm
C
0.5 below mm
Change_Tolerance_of_l_dimension
L-dimensions-tolerances
0
Spanner_groove_processing
bba
mm
bb
mm
io
website
Previews
3D
Dimension
2D
Download CAD models