??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HEFA
Description
GED - Guide shaft - left end internal thread with wrench type - pipe type
Bill of material
GEDBE-D6-L20-M3-BA0
CNSORDERNO
Code
Types
Tube_type
D_tolerance
g6
Material_(international)
GCr15
Material_(solar)
SUJ2
Surface_treatment
Hardness
High_Frequency_quenching,effective_hardening_depth_58HRC
Dg6
mm
Dg6t
-0.004/-0.012 mm
L
mm
Enter value for L
mm
cm
inch
ft
M
MM
mm
BA
mm
Enter value for BA
mm
cm
inch
ft
W
5 mm
b
8 mm
d
2 mm
C
0.5 below mm
Change_Tolerance_of_l_dimension
L-dimensions-tolerances
0
io
website
Previews
3D
Dimension
2D
Download CAD models