??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HEFA
Description
GEC - Guide shaft - left end internal thread type - pipe type
Bill of material
GECBE-D16-L34-M12
CNSORDERNO
Code
Types
Tube_type
D_tolerance
g6
Material_(international)
GCr15
Material_(solar)
SUJ2
Surface_treatment
Hardness
High_Frequency_quenching,effective_hardening_depth_58HRC
Dg6
mm
Dg6t
-0.006/-0.017 mm
L
mm
Enter value for L
mm
cm
inch
ft
M
d
8 mm
C
0.5 below mm
Change_Tolerance_of_l_dimension
L-dimensions-tolerances
0
io
website
Previews
3D
Dimension
2D
Download CAD models