??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
GEARH, GEARHB, GEARHG, GEAR, GEARB, GEARG, GEARK, GEARKB, GEARKG - Hardened Spur Gears - Pressure Angle 20 Degree Module 0.5/1.0/1.5/2.0 -
Bill of material
GEARH1.0-12-10-K-6
Part No.
Shaft Hole Specifications
Surface Treatment
Module
No. of Teeth
B
mm
Gear Shape
Shaft Bore Dia. PH7 (1mm Increment)
mm
d Reference Dia.
mm
D Tip Dia.
mm
G Root Circle Dia.
mm
H
mm
L
mm
l1
mm
l2
mm
M (Coarse)
-
Set Screw
Tapped Hole Dimension
TPC Selection
Gear bottom adjustment of phase focus
Boss Cut
BS 0.5mm Increment
mm
**
BH 1mm Increment
0.000 mm
Stepped Hole
Z 1mm Increment
mm
J 0.1mm Increment
mm
Both Ends Stepped Hole
Q 1mm Increment
mm
R 1mm Increment
mm
S 1mm Increment
mm
T 1mm Increment
mm
Retaining Ring Groove
SRG 0.5mm Increment
mm
d2
0.0 mm
m
0.00 mm
n
0.00 mm
Side Through Hole
KFC 1mm Increment
mm
KTC 1mm Increment
mm
K 0.5mm Increment
mm
Side Tapped Hole
Side Tapped Hole Direction
QFC 1mm Increment
mm
QTC 1mm Increment
mm
M Selection
Previews
3D
2D
Download CAD models