6FB11030AT133MG1
SIEMENS
Electric engineering, automation, process control engineering
Control
Control for specific applications
Powered by
CAD模型選擇
{siemens/27/27-24/27-24-40/27-24-40-06.prj},{NB=6FB11030AT133MG1},{MANUID=6FB11030AT133MG1},{AAC058=7.5},{AAC895=80.0},{AAG779=345.0},{AAO991=15},{BAA020=124.0},{BAC697=700},{BAF685=1.10},{NOCUPEROU=1},{PRICEQUANTITY=MIN},{QUANTITYMIN=1},{QUANTITYINT=1},{CTC=85013100},{SUPPLIERALTNO=6FB1103-0AT13-3MG1},{IMAGE=../../../_pool_/78/ad/p_sp01_xx_00383p.png},{DESCSHORT=SIDOOR MDG700 NMS R With free shaft extension on the right For controllers ATD4x},{DESCLONG=SIDOOR MDG700 NMS R geared motor, Shaft right with way and fitted key A5x5 according to DIN 6885, max. 700 kg Door weight, IP56, without cable, 30 V DC, -20 - +50 °C},{EAN=4047618095932},{MANUNAME=Siemens}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 25
HELP_VARIABLE
Company
SIEMENS
Description
Gear motor for door control systems
Bill of material
6FB11030AT133MG1
Product number of the Manufacturer
6FB11030AT133MG1
6FB11030AT133MG1
Alternative product number
6FB1103-0AT13-3MG1
6FB1103-0AT13-3MG1
image
../../../_pool_/78/ad/p_sp01_xx_00383p.png
../../../_pool_/78/ad/p_sp01_xx_00383p.png
Short Description
SIDOOR MDG700 NMS R With free shaft extension on the right For controllers ATD4x
SIDOOR MDG700 NMS R With free shaft extension on the right For controllers ATD4x
Long Description
SIDOOR MDG700 NMS R geared motor, Shaft right with way and fitted key A5x5 according to DIN 6885, max. 700 kg Door weight, IP56, without cable, 30 V DC, -20 - +50 °C
SIDOOR MDG700 NMS R geared motor, Shaft right with way and fitted key A5x5 according to DIN 6885, max. 700 kg Door weight, IP56, without cable, 30 V DC, -20 - +50 °C
EAN
4047618095932
4047618095932
Manufacturer Name
Siemens
Manufacturer Type Description
SIDOOR MDG700 NMS R geared motor, Shaft right with way and fitted key A5x5
SIDOOR MDG700 NMS R geared motor, Shaft right with way and fitted key A5x5
Rated operating current
7.5
7.5
A
Diameter
80.0
80.0
mm
length
345.0
345.0
mm
Manufacturer name
Siemens
Brand
SIDOOR
description of product type
MDG700 NMS R
MDG700 NMS R
Transmission ratio of the transmission
15
15
Pinion position
With free shaft extension on the right
With free shaft extension on the right
Manufacturer product root
Geared motor
Geared motor
Height
124.0
124.0
mm
Max. weight of door or gate
700
700
kg
Max. speed
1.10
1.10
m/s
Number of content units per order unit
1
Price Quantity
Minimum Order Quantity
1
Quantity Scale
1
Country of origin
DE
DE
Customs tariff number
85013100
Link to Industry Mall
Link to Industry Mall
REACH information
REACH information
Link to technical data sheet
Link to technical data sheet
Link to 3D Image
Link to 3D Image
Link to Siemens Support Portal
Link to Siemens Support Portal
Link to Product Page
Link to Product Page
Link to Application example
Link to Application example
Link to Sales brochure
Link to Sales brochure
Link to Certificates
Link to Certificates
Link to Download
Link to Download
Link to FAQ
Link to FAQ
Link to Manual
Link to Manual
Link to product note
Link to product note
Link to Technical data
Link to Technical data
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型