??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
GEAHB1.5, GEAHBB1.5, GEAHBG1.5, GEAHS1.5, GEAB1.5, GEABB1.5, GEABG1.5, GEAS1.5, GEAKB1.5, GEAKBB1.5, GEAKBG1.5, GEAKS1.5 - Spur Gears - Pressure Angle 20 degree Module 1.5
Bill of material
GEAHB1.5-12-15-K-6
Part Number
GEAHB1.5-12-15-K-6
Shaft Hole Specifications
Material
Surface Treatment
Module
1.5
No. of Teeth
B
mm
Gear Shape
P Shaft Hole Dia. 1mm Increment
mm
d
18.0 mm
D
21.0 mm
G
14.25 mm
H
21.0 mm
L
30 mm
l1
15 mm
l2
4 mm
M (Coarse Thread)
-
b
0 mm
t
0.0 mm
Set Screw
Tapped Hole Dimension
TPC
Gear bottom adjustment of phase focus
Boss Cut
BS 0.5mm Increment
mm
Stepped Hole
Z 1mm Increment
mm
J 0.1mm Increment
mm
Both Ends Stepped Hole
Q 1mm Increment
mm
R 1mm Increment
mm
S 1mm Increment
mm
T 1mm Increment
mm
Retaining Ring Groove
SRG 0.5mm Increment
mm
d2
0.0 mm
m
0.00 mm
n
0.00 mm
Side Slotted Hole
LFC 1mm Increment
mm
LTC 1mm Increment
mm
M Selection
C
0.0 mm
Side Through Hole
KFC 1mm Increment
mm
KTC 1mm Increment
mm
K 0.5mm Increment
mm
Side Tapped Hole
Side Tapped Hole Direction
QFC 1mm Increment
mm
QTC 1mm Increment
mm
M Selection
Side Counterbored
Side Counterbored Direction
ZFC 1mm Increment
mm
ZTC 1mm Increment
mm
U Selection
U1
0.0 mm
U2
0.0 mm
F
0.0 mm
Previews
3D
Dimension
2D
Download CAD models