??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
GDYC, GDYS - Chain Guides - Side Mount Flange
Bill of material
GDYC40-2000
Part No.
Material of Guide Rail
Ultra High-Molecular-Weight Polyethylene
Material of C-Channel
No.
L Length
2000 mm
A
mm
B
mm
C
30 mm
D
25 mm
E
mm
F
mm
G
mm
H
mm
Y
47 mm
Mass
kg/m
Previews
3D
Dimension
2D
Download CAD models