??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
BMEcat Gesamtausgabe
Description
GDT 5-t
Bill of material
07001501
MD01
VAR__MANUID_
07001501
Short Description
GDT 5-t
Long Description
Cover: polycarbonate, transparent, with lid screws, <br /><strong>Dimensions: </strong>640 x 440 x 50 mm
International product number
4013902644056
Product number of the Manufacturer
07001501
Manufacturer Name
Spelsberg
Manufacturer Type Description
GDT 5-t
EF000007
EV000270
EF000008
640
EF000010
EV000154
EF000049
50
EF000051
EV000220
EF000116
-
EF000336
0
EF000551
-
EF001438
440
EF002442
EV000766
EF005036
false
EF005474
EV006421
EF005536
0
EF005537
0
EF005538
0
EF006243
true
EF011959
EV014035
Minimum Order Quantity
1
WEIGHT
1.571
LENGTH
440
WIDTH
640
DEPTH
50
CUSTOMS_TARIFF_NUMBER1
85389099
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
BE
MD04
MD04
Previews
3D
2D
Download CAD models