??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
GDT 2-t
Bill of material
07001201
MD01
VAR__MANUID_
07001201
Short Description
GDT 2-t
Long Description
Cover: polycarbonate, transparent, with lid screws, <br /><strong>Dimensions: </strong>320 x 320 x 50 mm
International product number
4013902052424
Product number of the Manufacturer
07001201
Manufacturer Name
Spelsberg
Manufacturer Type Description
GDT 2-t
EF000007
EV000270
EF000008
320
EF000010
EV000154
EF000049
50
EF000051
EV000220
EF000116
-
EF000336
0
EF000551
-
EF001438
320
EF002442
EV000766
EF005036
false
EF005474
EV006421
EF005536
0
EF005537
0
EF005538
0
EF006243
true
EF011959
EV014035
Minimum Order Quantity
1
WEIGHT
0.526
LENGTH
320
WIDTH
320
DEPTH
50
CUSTOMS_TARIFF_NUMBER1
85389099
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
BE
MD04
MD04
Previews
3D
2D
Download CAD models