??
Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
SRD-FA
Description
GDBCAX,GDBCBA,GDBCBC,GDBCBD - Hand wheel-solid hand wheel-rotary handle type
Bill of material
GDBCBA150-15
code
type
Rotary handle type
Installation mode
Material of coupling part
Surface treatment of coupling part
Handwheel body material
Surface treatment of handwheel body
Material of handle mounting part
brass
Handle surface treatment
PF
Material of handle thread
SUM21
Surface treatment of handle thread
galvanize
D
d
M1
L
L1
H
h
h1
d1
d2
M
f
S
The reference weight (kg/pcs)
link
https://www.srdfaa.com/product/1484419341600.html
Previews
3D
Dimension
2D
Download CAD models