??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
GDBBAU - Handwheel-handwheel with five round rims-handleless type-nylon type
Bill of material
GDBBAU250
code
GDBBAU
type
Handleless type
Installation mode
No pass
Material of coupling part
HT200
Surface treatment of coupling part
turn black
Handwheel body material
PA6
Material of handle thread
SUM21
Surface treatment of handle thread
galvanize
D
250
H
66
L1
102
h
26
h1
42
d1
44
M
10
The reference weight (kg/pcs)
0.98
link
https://www.srdfaa.com/product/1483015315424.html
Previews
3D
Dimension
2D
Download CAD models