??
Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
SRD-FA
Description
GDALAL,GDALAM - Handwheel-straight round rim handwheel-non-opening type
Bill of material
GDALAL200-16
code
type
Rotary handle type
Installation mode
Material of coupling part
SUS303
Surface treatment of coupling part
-
Handwheel body material
PF
Material of handle mounting part
brass
Handle material
PF
Material of handle thread
SUM21
Surface treatment of handle thread
galvanize
D
d
M1
L
L1
H
h
h1
d1
d2
M
The reference weight (kg/pcs)
f
s
link
https://www.srdfaa.com/product/1484375982096.html
Previews
3D
Dimension
2D
Download CAD models