??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
GDAKAD - Handwheel-corrugated handwheel-rotary handle type
Bill of material
GDAKAD80-10
code
GDAKAD
type
Rotary handle type
Installation mode
Screw hole type
Material of coupling part
S45C
Handwheel material
PF
colour
black
D
80
M
L
32
H
37
h
18
h1
25
D1
34
The reference weight (kg/pcs)
0.14
link
https://www.srdfaa.com/product/1483057325536.html
Previews
3D
Dimension
2D
Download CAD models