??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
GBN__MR5 - High Torque Timing Belts - MR5 Type
Bill of material
GBN225MR5-90
Part Number
Type
GBN
Belt No.
225MR5
Belt Nominal Width
mm
Teeth
Belt Circum. Length
225 mm
Pitch
5 mm
R1
0.51 mm
R2
2.54 mm
R3
1.370 mm
b
1.03 mm
H
3.80 mm
h
1.93 mm
i
1.87 mm
PLD
0.5715 mm
Rotary Speed of Small Pulley
rpm
No. of Teeth of Small Pulley
No. of Teeth of Large Pulley
Previews
3D
2D
Download CAD models