??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
GBN__MR3 - High Torque Timing Belts - MR3 Type
Bill of material
GBN99MR3-60
Part Number
Type
GBN
Belt No.
99MR3
Belt Nominal Width
mm
Teeth
Belt Circum. Length
99 mm
Pitch
3 mm
R1
0.25 mm
R2
1.52 mm
R3
0.850 mm
b
0.61 mm
H
2.40 mm
h
1.14 mm
i
1.26 mm
PLD
0.381 mm
Rotary Speed of Small Pulley
rpm
No. of Teeth of Small Pulley
No. of Teeth of Large Pulley
Previews
3D
2D
Download CAD models