??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
GBN__EV8YU - Super High Torque Timing Belts EV8YU
Bill of material
GBN408EV8YU-150
Part Number
Belt No.
408EV8YU
Belt Nominal Width
mm
No. of Teeth
Pitch
8 mm
R1
1.08 mm
R2
3.8 mm
R3
2.1 mm
b
1.43 mm
H
5 mm
h
3.02 mm
i
1.98 mm
PLD
0.686 mm
Rotary Speed of Small Pulley
rpm
No. of Teeth of Small Pulley
No. of Teeth of Large Pulley
Note
-
Previews
3D
Dimension
2D
Download CAD models