??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
GBN__EV5GT - Super High Torque Timing Belts EV5GT
Bill of material
GBN185EV5GT-90
Part Number
Belt No.
185EV5GT
Belt Nominal Width
mm
No. of Teeth
Pitch
5 mm
R1
0.51 mm
R2
2.54 mm
R3
1.37 mm
b
1.03 mm
H
3.8 mm
h
1.93 mm
i
1.87 mm
PLD
0.5715 mm
Rotary Speed of Small Pulley
rpm
No. of Teeth of Small Pulley
No. of Teeth of Large Pulley
Note
-
Previews
3D
Dimension
2D
Download CAD models