??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
HEFA
Description
GBJ-GJBJ - Guide shaft - left end step left end external thread right internal thread type
Bill of material
GBJHC-D8-L20-F10-B0-P7-M6-N3
CNSORDERNO
Code
Types
D_tolerance
g6
Material_(international)
Material_(solar)
Hardness
Surface_treatment
Dg6
mm
Dg6t
mm
L
mm
Enter value for L
mm
cm
inch
ft
F
mm
Enter value for F
mm
cm
inch
ft
B
mm
Enter value for B
mm
cm
inch
ft
P
mm
M
Change coarse thread to fine thread
N
Change coarse thread to fine thread
Change the effective length of internal thread by 3
NL
0 mm
R
mm
C
mm
Change_Tolerance_of_l_dimension
L-dimensions-tolerances
0
Spanner_groove_processing
ba
mm
Spanner_groove_processing
BA
mm
bb
mm
Add 90 ° plane
CA
mm
Add 90 ° plane
CA
mm
CB
mm
io
website
Previews
3D
Dimension
2D
Download CAD models