??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
GBG01_16 - Thick wall flange type guide shaft support/With positioning hole pattern/Installation hole through hole
Bill of material
GBG06-D12
code
type
With positioning hole pattern
type
Installation hole through hole
type
national standard
Quite
surface preparation
DH7
D
+0.018/0
L
24 mm
D1
21.8 mm
H
40 mm
T
6 mm
V
15 mm
M
M4
P.C.D
32 mm
W
25 mm
P
28 mm
F
16 mm
QH7
4 mm
QH7
+0.012/0
d1
4.5 mm
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models