??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
HEFA
Description
GBD-GJBD - Guide shaft - left end step left end internal thread with wrench groove
Bill of material
GBDHC-D8-L20-F2-P6-M3-BA0
CNSORDERNO
Code
Types
D_tolerance
g6
Material_(international)
Material_(solar)
Surface_treatment
Hardness
Dg6
mm
Dg6t
-0.005/-0.014 mm
L
mm
Enter value for L
mm
cm
inch
ft
F
mm
Enter value for F
mm
cm
inch
ft
p
mm
Change coarse thread to fine thread
M
mm
Change the effective length of internal thread by 3
ML
0 mm
BA
mm
Enter value for BA
mm
cm
inch
ft
W
7 mm
b
8 mm
R
0.3 below mm
R
0.3 mm
C
0.5 below mm
Change_the_lenAgth_of_internal_thread
Change_Tolerance_of_l_dimension
L-dimensions-tolerances
0 mm
Flat_working
pa
mm
a
mm
pb
mm
z
mm
Spanner_groove_processing
bb
mm
Add plane machining at step
A
mm
PL
mm
Add 90 ° plane
CA
mm
Add 90 ° plane
CA
mm
CB
mm
Add keyway
JA
mm
I
mm
Add keyway
JA
mm
I
mm
JB
mm
U
mm
io
website
Previews
3D
Dimension
2D
Download CAD models