??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
HEFA
Description
GBA-GJBA - Guide shaft - left end step internal thread type at both ends
Bill of material
GBAHC-D8-L21-F2-P6-M3-N3
CNSORDERNO
Code
Types
D_tolerance
g6
Material_(international)
Material_(solar)
Surface_treatment
Hardness
Dg6
mm
Dg6t
-0.005/-0.014 mm
L
mm
Enter value for L
mm
cm
inch
ft
f
mm
Enter value for F
f
mm
cm
inch
ft
p
mm
M
Change coarse thread to fine thread
Change the effective length of the internal thread
ML
0 mm
N
Change coarse thread to fine thread
Change the effective length of the internal thread
NL
0 mm
R
0.2 below mm
C
0.5 below mm
Change_Tolerance_of_l_dimension
L-dimensions-tolerances
0 mm
Spanner_groove_processing
ba
mm
Spanner_groove_processing
BA
mm
bb
mm
Flat_working
PA
mm
A
mm
PB
mm
Z
mm
Add plane machining at step
A
mm
PL
mm
Add 90 ° plane
CA
mm
Add 90 ° plane
CA
mm
CB
mm
io
website
Previews
3D
Dimension
2D
Download CAD models