??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
HEFA
Description
GB30_LA03EP_1 - Built in connector
Bill of material
LA03EP-306-D6.5
cnsorderno
LA03EP-306-D6.5
Serial code
LA03EP
texture of material
kirsite
surface treatment
plate with nickel
Profile type
306
D
6.5 mm
weight
7.7 g/pcs
Chasing processing
INFOTEXT
Official website
Anteprime
3D
Dimensione
2D
Download modelli CAD