??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Sikla
Description
Beam Clip P HCP - Beam Clip P HCP
Bill of material
165905
Typ
LOD Level
Nominal load (Tension)
kN
Clamping range
1 - 33 mm
Diameter
mm
Length
mm
Width
50 mm
Weight
kg
Quantity/ [pack]
25 Stück
Part No.
Sortierschlüssel
999
Previews
3D
2D
Download CAD models