??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
INDA
Description
GARDA VERTICAL - Mirror with aluminum frame
Bill of material
S002377SL
LOD Destination
LOD Level
Code
S002377SL
Frame finish
Brand Description
INDA
Article Number
S002377SL
Very Short Description 1
INDA Mirrors Mi.4mm Satin bor. S002377SL
Very Short Description 2
MIRRORS L40xH160xP3 Silver metal grey
Article Description
Brand: INDA Serie: MIRRORS Mirrors Mirror (Glass 4 mm) Satin border Prod. No.: S002377SL L40xH160xP3 Aluminium Silver metal grey
International Codes
EAN-13:8021586828743
Article Type
Standard article
State
CURRENT
Variant Characteristics
0
Height
160 cm
Width
40 cm
Depth
3 cm
Weight
10 kg
Series
Garda
Line
Mirrors
Model
S002377SL
Intrastat Code
70099200
Collection
Universali
Description Code Level 1
Mirror (Glass 4 mm)
Description Code Level 2
Satin
Pool products
S00
Material structure
Aluminium
Previews
3D
Dimensión
2D
Descarga de modelos CAD