suomi
English
QA認證資訊
目錄: Pimatic
Created: 10.07.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pimatic
GAR30008SG Thread
Pimatic
Pneumatics
Air Treatment
Powered by
CAD模型選擇
{pimatic/2_pneumatics/air_treatment/gar_series.prj},{NB=GAR30008SG Thread},{SERIES=300},{PS=08},{ST=S},{ACCE=},{GT=},{TT=G Thread},{NR=},{A=62.5},{AB=53},{AC=38},{B=82.5},{BA=41},{BC=41.5},{C=112.0},{D=M40X1.5},{FD=40},{K=6.5},{KA=40},{KB=8.0},{KC=46.0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Pimatic
Description
GAR - Pressure regulators
Bill of material
GAR30008SG Thread
ORDER
GAR30008SG Thread
GAR30008SG Thread
mm
port size
1/4"
3/8"
1/2"
1/4"
3/8"
1/2"
mm
style type
standard type
lower pressure type
standard type
lower pressure type
mm
bracket
With bracket
Without bracket
With bracket
Without bracket
mm
gauge
with pressure gauge
No pressure gauge
with pressure gauge
No pressure gauge
mm
Thread type
G Thread
mm
NR
WIthout no-return valve
With no-return valve
WIthout no-return valve
With no-return valve
mm
A
62.5
62.5
mm
AB
53
53
mm
AC
38
38
mm
B
82.5
82.5
mm
BA
41
41
mm
BC
41.5
41.5
mm
C
112.0
112.0
mm
D
M40X1.5
M40X1.5
mm
K
6.5
6.5
mm
KA
40
40
mm
KB
8.0
8.0
mm
KC
46.0
46.0
mm
P
1/4"
1/4"
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型