??
Catalog navigation
Выбор CAD модели
Доступные продукты: 62
HELP_VARIABLE
Company
GGB
Description
GAR-MAX Bushes inch - Bushes inch
Bill of material
GM96100-008
Part number
Lenght
Дюйм
Nominal size
Bearing ID
Bearing OD
Shaft Diameter
Housing Diameter
Runing clearance
Link GGB website
Website
Category
Fiber composite plain bearing (correction of fiber composite)
Material
GAR-MAX US
RoHS certificate
Yes
Approved according to standard
DIN ISO 4380
low maintenance or maintenance free
Yes
Dry running
Yes
Oiled
Yes
Greased
Yes
Customs tariff number
84833080
Material properties
self-lubricating, high resilience, resistance to contamination
For improved performance
Oil-lubricated GAR-FIL, grease-lubricated DX, media-lubricated GAR-FIL
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей