??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
GAGTWB - Card slot ball buckle - external type - tighter type345 - launch force 37 to 70N
Bill of material
GAGTWB345
code
GAGTWB
type
Tighter type
Installation type
Exterior type
Body material
POM
Bump material
PA
colour
natural color
Specifications
345
Push in force (KGF)
5.7
Pushing force (KGF)
7.1
Reference weight (kg / PCS)
0.0045
link
https://www.srdfaa.com/product/1669712090784.html
Previews
3D
Dimension
2D
Download CAD models