??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
SRD-FA
Description
GAGAMZ - Buckle for luggage - lock type - square type
Bill of material
GAGAMZ48
code
GAGAMZ
type
Buckle for luggage - lock type - square type
texture of material
SPCC
surface treatment
Chrome plating
Specifications
48
Tensile load (KGF)
20
Reference weight (kg / PCS)
0.02
link
https://www.srdfaa.com/product/1669604563568.html
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés