??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 8
HELP_VARIABLE
Company
HEFA
Description
GAG-GJAG - Guide shaft - left end external thread type
Bill of material
GAGHC-D4-L20-F2-B0-P3
Code
Code
Types
D_tolerance
g6
Material_(international)
Material_(solar)
Surface_treatment
Hardness
Dg6
mm
Dg6t
-0.004/-0.012 mm
L
mm
Inserisci valore per L
mm
cm
inch
ft
F
mm
Inserisci valore per F
mm
cm
inch
ft
B
mm
P coarse thread
Change coarse thread to fine thread
R
0.2 below mm
C
0.2 below mm
Change_Tolerance_of_l_dimension
L-dimensions-tolerances
0 mm
Flat_working
pa
mm
a
mm
pb
mm
z
mm
Add 90 ° plane
CA
mm
Add 90 ° plane
CA
mm
CB
mm
Increase_the_external_thread_retracting_groove
pt
0.0 mm
Add keyway
JA
mm
I
mm
io
website
Anteprime
3D
Dimensione
2D
Download modelli CAD