??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
SRD-FA
Description
GAFXXE - Adjustable struts - normal door - single point fixed - profile adjustable
Bill of material
GAFXXE10
code
GAFXXE
type
Single point fixed - tooth profile adjustable
texture of material
SPCC
surface treatment
Galvanized
Specifications
10
Number of stops
10
L(max)
374 mm
L(min)
214 mm
(L) number of protruding stops
234.5 mm
(L) number of protruding stops
248 mm
(L) number of protruding stops
261 mm
(L) number of protruding stops
274.5 mm
(L) number of protruding stops
288 mm
(L) number of protruding stops
301 mm
(L) number of protruding stops
314.5 mm
(L) number of protruding stops
327 mm
(L) number of protruding stops
340.5 mm
(L) number of protruding stops
354 mm
Reference weight (kg / PCS)
0.3
link
https://www.srdfaa.com/product/1669989263584.html
Previews
3D
Dimensão
2D
Baixar modelos em CAD