??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
GAFWVJ - Roller ball buckle - standard - outer type 9.8 to 64N
Bill of material
GAFWVJ29
code
GAFWVJ
type
Standard type
Installation type
Exterior type
Body material
POM
Roller material
POM
colour
natural color
L
29 mm
L1
21.5 mm
L2
20 mm
L3
26 mm
H
21.2 mm
H2
12 mm
H3
1.7 mm
E
8 mm
F
2 mm
G
11.3 mm
K
6 mm
W2
7.5 mm
Push in force (KGF)
1.1
Pushing force (KGF)
1.6
Reference weight (kg / PCS)
0.03
link
https://www.srdfaa.com/product/1669640368944.html
Previews
3D
Dimension
2D
Download CAD models