??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SRD-FA
Description
GAFN - Small knob - nylon type
Bill of material
GAFN26-105-B
CODE
GAFN
Material of thread part
Brass (threaded sleeve)
Handle material
Glass fiber reinforced nylon 6
A
26 mm
L
mm
Handle color
L1
mm
H
mm
h
mm
Coarse thread
mm
Permissible load
500 N
weight
g
LINK
https://www.srdfaa.com/product/1141603221689.html
Previews
3D
Dimension
2D
Download CAD models