??
Catalog navigation
Výběr CAD modelu
Available products: 6
HELP_VARIABLE
Company
SRD-FA
Description
GAFKUQ,GAFKUR - Hinge-Flat Torque Butterfly-Adjustable Damping
Bill of material
GAFKUQ60B
CODE
TYPE1
Adjustable Damping Type
Adjusting angle
Arbitrary Angle Positioning Type
texture
A6063
surface treatment
specification
A
59 mm
B
60 mm
A1
mm
A2
mm
B1
40 mm
load
10
MASS
0.05
Website
https://www.srdfaa.com/product/1649168984704.html
Previews
3D
Dimenze
2D
Stáhnout CAD model