??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
GAF750 - DC Switching Contactors to connect 3-poles in series - AC or DC Operated
Bill of material
ABB - 1SFL637025R6911 + GAF750-10-11 48-130V 50/60Hz / 48-130V DC Contactor
Product ID
Extended Product Type
Invoice Description
Description
Contactor with one aux. block on the left hand side
Long Description
International product number
Product number of the Manufacturer
Rated control supply voltage Us at AC 50HZ
V
Rated control supply voltage Us at AC 60HZ
V
Rated control supply voltage Us at DC
V
Voltage type for actuating
Modular version
false
Number of auxiliary contacts as normally open contact
1
Number of auxiliary contacts as normally closed contact
1
Type of electrical connection of main circuit
Connection rail
Number of normally closed contacts as main contact
0
Number of normally open contacts as main contact
1
Customs tariff number
85364900
Deeplink product page
Link to product detail page
Type
GAF750-10-11
Previews
3D
Dimension
2D
Download CAD models