ABB - 1SFL557025R6911 + GAF300-10-11 48-130V 50/60Hz / 48-130V DC Contactor
ABB Low Voltage & Systems
Low Voltage Products & Systems
Control Products
Contactors
Block Contactors
Powered by
CAD모델 선택
{abb_ww/low_voltage/control/contactors/block_contactors/gaf300.prj},{NB=abb_1SFL557025R6911_GAF300-10-11 48-130V 50/60Hz / 48-130V DC Contactor},{PN=1SFL557025R6911},{X=2},{CTN=85364900},{EXTTYPE=GAF300-10-11-69},{INVDES=GAF300-10-11 48-130V 50/60Hz / 48-130V DC Contactor},{DES=Contactor with one aux. block on the left hand side},{LCP=Classic},{DESCSHORT=GAF300-10-11 48-130V 50/60Hz / 48-130V DC Contactor},{DESCLONG=A 3-pole Contactor suitable for DC-1 applications where all three poles must be connected in series in a 1-pole configuration up to max 1000 VDC. Operated with wide control voltage range 48-130 V, AC/DC},{INTNO=7320500400869},{MANUID=1SFL557025R6911},{MANUNAME=ABB},{EF003978=- - -},{EF003979=- - -},{EF003980=- - -}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 3
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
GAF300 - DC Switching Contactors to connect 3-poles in series - AC or DC Operated
Bill of material
ABB - 1SFL557025R6911 + GAF300-10-11 48-130V 50/60Hz / 48-130V DC Contactor
Product ID
1SFL557025R6911
1SFL557025R6911
Extended Product Type
GAF300-10-11-69
GAF300-10-11-69
Invoice Description
GAF300-10-11 48-130V 50/60Hz / 48-130V DC Contactor
GAF300-10-11 48-130V 50/60Hz / 48-130V DC Contactor
Description
Contactor with one aux. block on the left hand side
Long Description
A 3-pole Contactor suitable for DC-1 applications where all three poles must be connected in series in a 1-pole configuration up to max 1000 VDC. Operated with wide control voltage range 48-130 V, AC/DC
A 3-pole Contactor suitable for DC-1 applications where all three poles must be connected in series in a 1-pole configuration up to max 1000 VDC. Operated with wide control voltage range 48-130 V, AC/DC
International product number
7320500400869
7320500400869
Product number of the Manufacturer
1SFL557025R6911
1SFL557025R6911
Rated control supply voltage Us at AC 50HZ
- - -
V
Rated control supply voltage Us at AC 60HZ
- - -
V
Rated control supply voltage Us at DC
- - -
V
Customs tariff number
85364900
Deeplink product page
Link to product detail page
Type
GAF300-10-11
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성