??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
HEFA
Description
GAD-GJAD - Guide shaft - left end internal thread type with wrench groove type
Bill of material
GADHC-D6-L15-M3-BA0
CNSORDERNO
Code
Types
D_tolerance
g6
Material_(international)
Material_(solar)
Surface_treatment
Hardness
Dg6
mm
Dg6t
-0.004/-0.012 mm
L
mm
Enter value for L
mm
cm
inch
ft
M thread
M
MC
mm
ML
mm
ba
mm
Enter value for BA
ba
mm
cm
inch
ft
w
5 mm
b
8 mm
Change_Tolerance_of_l_dimension
L-dimensions-tolerances
0 mm
Spanner_groove_processing
bb
mm
Flat_working
pa
mm
pb
mm
a
mm
z
mm
Add 90 ° plane
CA
mm
Add two 90 ° plane
CA
mm
CB
mm
io
website
C
0.5 below mm
Previews
3D
Dimension
2D
Download CAD models