??
Catalog navigation
Селекция на CAD модел
Налични продукти: 6
HELP_VARIABLE
Company
SRD-FA
Description
GACAPN - Tube handle
Bill of material
GACAPN300
CODE
GACAPN
Tube material
aluminium alloy
Surface treatment of round pipe
Anode primary color
Bracket material
Nylon and glass fiber
Bracket surface treatment
black
Bolt material
steel
Bolt surface treatment
Dyed black
L
mm
d
10 mm
d1
16 mm
H
80 mm
h
25 mm
h1
12 mm
a
38 mm
D
32 mm
LINK
https://www.srdfaa.com/product/1141603221538.html
Previews
3D
Размер
2D
Сваляне на CAD модели