??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
HEFA
Description
GAC-GJAC - Guide shaft - left end female type
Bill of material
GACHC-D4-L15-M2
CNSORDERNO
Code
Types
D_tolerance
g6
Material_(international)
Material_(solar)
Surface_treatment
Hardness
Dg6
mm
Dg6t
-0.004/-0.012 mm
L
mm
Enter value for L
mm
cm
inch
ft
M
Change coarse thread to fine thread
Change the effective length of internal thread by 3
ML
0 mm
C
0.2 below mm
Change_Tolerance_of_l_dimension
L-dimensions-tolerances
0 mm
Flat_working
pa
mm
A
mm
pb
mm
a
mm
z
mm
Add 90 ° plane
CA
mm
Add two 90 ° plane
CA
mm
CB
mm
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models