??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
GAB-ES
Bill of material
07030001
MD01
VAR__MANUID_
07030001
Short Description
GAB-ES
Long Description
External fixing lugs, for mounting of separate enclosures or small units on flat wall surfaces, may be fixed to the bottom of the enclosure at an angle of 0°, 45°, or 90°, wall gap 7 mm, V2A, Set = 4 off<br /><strong>Dimensions: </strong>25 x 77,1 x 14,1 mm
International product number
4013902050611
Product number of the Manufacturer
07030001
Manufacturer Name
Spelsberg
Manufacturer Type Description
GAB-ES
EF000215
EV000154
EF013236
true
EF013237
true
Minimum Order Quantity
1
WEIGHT
0.1398
LENGTH
77.100
WIDTH
25
DEPTH
14.100
CUSTOMS_TARIFF_NUMBER1
73269098
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
BE
MD04
MD04
Previews
3D
2D
Download CAD models