??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SRD-FA
Description
GAAYAZ - Arc square handle
Bill of material
GAAYAZ350
CODE
GAAYAZ
type
Arc
Material
A6063
surface treatment
clear anodizing
L
mm
L1
mm
H
80 mm
H1
50 mm
bearing
51 kg
Reference weight
kg
LINK
https://www.srdfaa.com/product/1504215184784.html
Previews
3D
Dimension
2D
Download CAD models