??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
GAANCV - With nut type - round handle
Bill of material
GAANCV120
CODE
GAANCV
type
With nut type
Rubber sleeve
yes
material
SUS304
Surface treatment / color
Mirror polishing
L
120 mm
D
9 mm
D1
18 mm
A
90 mm
M
6 mm
C
18 mm
H
40 mm
Reference weight
0.14 kg
LINK
https://www.srdfaa.com/product/1521695941152.html
Previews
3D
Dimension
2D
Download CAD models