??
Catalog navigation
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
SRD-FA
Description
GAAMDU,GAAMDV,GAAMDW - Special washer for handle
Bill of material
GAAMDU15
CODE
type
Special washer for handle
material
surface treatment
D
15.0 mm
d1
10.2 mm
d2
5.5 mm
T
3.5 mm
T1
2.0 mm
Reference weight
0.01 kg
LINK
https://www.srdfaa.com/product/1522051835408.html
Previews
3D
Размер
2D
Сваляне на CAD модели