??
Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
SRD-FA
Description
GAAMBK - Standard - Concealed handle
Bill of material
GAAMBK110
CODE
GAAMBK
type
Standard type
Mounting hole
2 internal thread
material
ZDC+ABS
Surface treatment / color
Chrome plating
A
mm
A1
mm
D
mm
D1
mm
C
10 mm
G
12.5 mm
T
5 mm
P
mm
a
mm
b
mm
Reference weight
kg
LINK
https://www.srdfaa.com/product/1520383138256.html
Previews
3D
Размер
2D
Сваляне на CAD модели