??
Catalog navigation
Селекция на CAD модел
Налични продукти: 6
HELP_VARIABLE
Company
SRD-FA
Description
GAALCJ,GAALCK - Positioning type - circular handle
Bill of material
GAALCJ8-100-50
CODE
type
Positioning type
material
Surface treatment / color
D
8 mm
L
mm
H
50 mm
h
6 mm
M
5
Reference weight
kg
LINK
https://www.srdfaa.com/product/1520647296768.html
Previews
3D
Размер
2D
Сваляне на CAD модели