??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SRD-FA
Description
GAAHDP - Fillet - tube handle
Bill of material
GAAHDP350
CODE
GAAHDP
type
Round tube type - fillet type
Support material
ZDC
Round pipe material
SUS304
Surface treatment or color of support
Matt chrome plating
Surface treatment or color of round pipe
wire drawing
L
mm
L1
mm
H
80.5 mm
bearing
50 kg
Reference weight
kg
LINK
https://www.srdfaa.com/product/1522016945056.html
Previews
3D
Dimension
2D
Download CAD models