??
Catalog navigation
Селекция на CAD модел
Налични продукти: 7
HELP_VARIABLE
Company
SRD-FA
Description
GAAHDL - Tubular handle
Bill of material
GAAHDL250
CODE
GAAHDL
type
Circular tube cable-stayed
Support material
PA6+GF30
Round pipe material
A6063
Surface treatment or color of support
black
Surface treatment or color of round pipe
clear anodizing
L
mm
L1
mm
d
8.2 mm
d1
16 mm
Reference weight
kg
LINK
https://www.srdfaa.com/product/1521992098128.html
Previews
3D
Размер
2D
Сваляне на CAD модели