??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
SRD-FA
Description
GAAHDK - Round tube handle
Bill of material
GAAHDK300
CODE
GAAHDK
type
Round tube type
Support material
PA6+GF30
Round pipe material
A6063
Surface treatment or color of support
black
Surface treatment or color of round pipe
Plastic spraying (black)
Surface treatment / color of cover
orange
L
mm
L1
mm
L2
76 mm
D
35 mm
H
85 mm
h
26 mm
d
12 mm
Reference weight
kg
LINK
https://www.srdfaa.com/product/1521982631936.html
Previews
3D
Dimension
2D
Download CAD models