??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
SRD-FA
Description
GAAHDJ - Round tube handle
Bill of material
GAAHDJ250
CODE
GAAHDJ
type
Round tube type
Support material
PA6+GF30
Round pipe material
A6063
Surface treatment or color of support
black
Surface treatment or color of round pipe
clear anodizing
L
mm
L1
mm
d
8.2 mm
d1
16 mm
Reference weight
kg
LINK
https://www.srdfaa.com/product/1521978780704.html
Previews
3D
Dimension
2D
Download CAD models